IESNA:LM-63-2002
[TEST]P1203773
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GWC-SB2D-740-U-SL4
[LUMINAIRE]GALLEON WALL LUMINAIRE
[MORE](2) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 147.6 WATTS, 1.234 AMPS
[_THDi]3.108
[_PF]0.999
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]21338
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2440 2402.7 2427.6 2476.2 2530.6 2584.9 2635.8 2675.4 2711.6 2762.6
2838.4 2960.6 3132.7 3336.4 3652.1 4175 4764.6 5464 6323 7191.1
8113.4 8833.2 9283.7 9610.7 9735.2 9782.7 9950.2 10281.8 10273.9 9351.6
7015.6 3000.2 785.4 324.8 121.1 34 0
2440 2416.3 2441.2 2489.8 2544.1 2598.5 2647.1 2686.7 2723 2771.6
2845.2 2966.3 3136 3335.2 3639.7 4136.5 4716 5395 6231.4 7213.7
8129.3 8835.5 9278 9593.7 9725 9802 9985.3 10316.9 10263.7 9270.1
6798.4 2781.8 784.3 316.9 120 32.8 0
2440 2412.9 2434.4 2479.6 2531.7 2581.5 2625.6 2655.1 2682.2 2721.8
2784.1 2885.9 3034.2 3214.1 3483.5 3920.3 4478.3 5139.2 5869.2 6698.8
7523.8 8273 8798.1 9160.3 9405.9 9646.9 9953.6 10330.5 10503.7 9837.1
7799.9 3962.2 1197.4 440.2 213.9 46.4 0
2440 2408.3 2428.7 2469.5 2513.6 2556.6 2596.2 2616.6 2630.2 2650.5
2689 2756.9 2863.3 2992.3 3173.4 3469.9 3876.2 4354.9 4894.8 5512.7
6197.4 6913.8 7591.7 8174.5 8678.2 9166 9804.3 10568.2 11175.9 11169.1
10065.7 7451.4 3378.2 1313.9 453.8 157.3 0
2440 2408.3 2424.2 2460.4 2498.9 2537.4 2575.8 2597.3 2607.5 2617.7
2651.7 2700.3 2782.9 2876.9 2983.3 3141.7 3379.4 3680.4 4059.5 4514.5
5030.6 5568.2 6186.1 6844.8 7537.4 8278.7 9116.2 10139.2 11420.4 12486.5
12664.2 11334.4 7708.3 3766.4 1328.7 323.7 0
2440 2409.5 2423.1 2455.9 2493.2 2534 2570.2 2595.1 2607.5 2620
2658.5 2711.6 2788.6 2871.2 2948.2 3052.3 3235.6 3472.2 3782.3 4164.8
4597.1 5072.5 5571.5 6161.2 6813.1 7535.1 8380.5 9434.2 10893 12416.3
13281 12415.2 9168.2 5144.9 2122 491.2 0
2440 2408.3 2419.7 2451.3 2488.7 2528.3 2564.5 2591.7 2608.7 2629
2666.4 2723 2790.9 2852 2902.9 2985.5 3128.1 3310.3 3566.1 3886.4
4246.3 4634.5 5064.5 5551.2 6112.5 6729.3 7547.6 8568.4 9944.6 11625.2
12693.6 11713.5 8043.3 4198.8 1535.8 262.6 0
2440 2416.3 2418.5 2444.6 2481.9 2526 2567.9 2603 2632.4 2652.8
2677.7 2715 2758 2787.5 2820.3 2873.5 2949.3 3045.5 3191.5 3411.1
3656.6 3937.3 4256.5 4618.6 5023.8 5508.2 6084.2 6801.7 7684.5 8823
9529.2 8313.8 5369 2394.8 612.3 100.7 0
2440 2424.2 2423.1 2441.2 2477.4 2524.9 2573.6 2618.8 2655.1 2681.1
2704.9 2727.5 2734.3 2732 2743.3 2768.2 2809 2869 2960.6 3094.2
3279.8 3494.8 3757.4 4067.5 4419.4 4815.5 5247.9 5753.8 6357 6877.6
6754.2 5391.6 3080.6 1112.5 277.3 78.1 0
2440 2432.1 2433.2 2446.8 2480.8 2523.8 2580.4 2635.8 2680 2715
2744.5 2761.4 2761.4 2755.8 2750.1 2747.9 2758 2790.9 2854.2 2956.1
3101 3293.4 3519.7 3789.1 4107.1 4467 4852.9 5253.5 5586.3 5627
4971.7 3287.7 1174.7 318 155 61.1 0
2440 2444.6 2450.2 2470.6 2506.8 2549.8 2609.8 2672 2729.8 2784.1
2837.3 2880.3 2910.8 2938 2961.8 2990.1 3031.9 3088.5 3173.4 3310.3
3515.2 3787.9 4130.8 4582.4 5163 5775.3 6414.7 6895.7 6956.8 6036.7
4201 2063.2 569.3 189 84.9 24.9 0
2440 2448 2458.1 2480.8 2520.4 2570.2 2634.7 2704.9 2772.8 2842.9
2919.9 2994.6 3069.3 3145.1 3231.1 3343.2 3482.4 3663.4 3898.8 4199.9
4575.6 5003.4 5478.7 6046.9 6668.2 7227.3 7560 7501.2 6835.7 5328.2
3247 1543.7 521.7 182.2 71.3 14.7 0
2440 2453.6 2470.6 2501.1 2547.5 2604.1 2678.8 2763.7 2845.2 2940.3
3048.9 3174.5 3318.3 3485.8 3691.7 3953.2 4267.8 4619.8 4985.3 5355.4
5715.3 6045.7 6351.3 6680.7 7021.3 7245.4 7211.4 6814.2 5941.6 4368.5
2569 1112.5 413.1 167.5 67.9 15.8 0
2440 2463.8 2496.6 2545.3 2609.8 2685.6 2782.9 2895 3033.1 3206.2
3432.6 3704.2 4004.1 4349.3 4676.3 4964.9 5185.6 5340.7 5436.9 5500.3
5556.8 5580.6 5519.5 5395 5176.6 4746.5 4029 3044.4 1985.1 1136.3
613.4 349.7 220.7 140.3 78.1 19.2 0
2440 2471.7 2522.6 2589.4 2672 2771.6 2898.4 3069.3 3286.6 3560.5
3862.6 4151.2 4403.6 4585.8 4685.4 4710.3 4670.7 4568.8 4395.7 4134.2
3787.9 3357.9 2829.3 2239.7 1702.1 1303.8 1026.5 817.1 651.9 527.4
415.3 323.7 246.7 164.1 89.4 20.4 0
2440 2481.9 2553.2 2638.1 2736.5 2861 3029.7 3257.1 3536.7 3828.7
4079.9 4261 4343.6 4328.9 4230.4 4058.4 3803.8 3449.5 3048.9 2640.3
2292.9 2022.4 1794.9 1561.8 1320.7 1109.1 934.8 791.1 663.2 551.2
452.7 364.4 278.4 179.9 107.5 32.8 0
2440 2493.2 2581.5 2684.5 2807.8 2959.5 3166.6 3437.1 3727.9 3961.1
4095.8 4121.8 4057.3 3920.3 3718.9 3423.5 3064.7 2694.7 2381.2 2160.5
2022.4 1907 1758.7 1585.6 1369.4 1201.9 1063.8 923.5 800.1 693.8
593 484.4 378 270.5 166.4 57.7 0
2440 2509.1 2614.3 2732 2869 3038.7 3267.3 3554.8 3823 3974.7
3991.6 3897.7 3749.5 3565 3321.7 3019.5 2689 2399.3 2228.4 2119.7
1968.1 1818.7 1625.2 1455.4 1411.3 1316.2 1187.2 1059.3 938.2 818.2
699.4 590.8 473.1 357.6 235.4 84.9 0
2440 2519.3 2638.1 2772.8 2927.8 3111.1 3347.7 3613.6 3838.9 3906.8
3826.4 3663.4 3488 3291.1 3055.7 2777.3 2495.5 2313.3 2248.8 2124.3
1952.2 1719.1 1505.2 1469 1410.1 1315.1 1196.2 1071.8 950.7 833
716.4 610 492.3 382.5 247.9 104.1 0
2440 2529.4 2657.3 2805.6 2974.2 3168.9 3412.2 3680.4 3843.4 3811.7
3646.5 3446.1 3269.6 3098.7 2888.2 2639.2 2417.4 2350.6 2277.1 2118.6
1874.2 1573.1 1489.4 1440.7 1402.2 1308.3 1197.4 1080.8 958.6 837.5
724.3 588.5 447 332.7 204.8 82.6 0
2440 2536.2 2663 2818 2993.4 3194.9 3443.9 3711 3846.8 3767.6
3563.8 3359 3177.9 3002.5 2811.2 2604.1 2425.3 2382.3 2280.5 2094.8
1797.2 1549.4 1469 1409 1376.2 1293.6 1196.2 1083.1 967.6 854.5
744.7 599.8 444.8 331.6 165.2 70.2 0
2440 2531.7 2665.2 2819.2 2994.6 3194.9 3441.6 3709.8 3855.8 3780
3576.3 3369.2 3188.1 3015 2828.2 2629 2452.5 2411.7 2303.1 2113
1807.4 1557.3 1472.4 1403.4 1367.1 1287.9 1196.2 1085.3 972.2 861.3
746.9 590.8 440.2 315.8 163 64.5 0
